Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M180100000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M180100000

General Information

  • Extended Product Type:
    M180100000
  • Product ID:
    18010
  • EAN:
    8000126180107
  • Catalog Description:
    CABLE TIES 100X2.5 100 PCS PACK
  • Long Description:
    Cable Tie, Transparent Polyamide 6.6, Operating Temperature -40 to +85 Degrees Celsius, Length 98mm, Width 2.5mm, Tensile Strength Resistance to 80 Newtons

Ordering

  • EAN:
    8000126180107
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    bag

Container Information

  • Package Level 1 Units:
    8000 bag
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    320 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Conduits
  • Product Name:
    Installation material

Certificates and Declarations

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links