Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M182700000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M182700000

General Information

  • Extended Product Type:
    M182700000
  • Product ID:
    18270
  • EAN:
    8000126182705
  • Catalog Description:
    PINCERS FOR CABLE TIES
  • Long Description:
    Hand Tool For Tightening and Cutting Cable Ties 2.4-4.8mm Wide

Ordering

  • EAN:
    8000126182705
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.245 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    320 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Conduits
  • Product Name:
    Installation material

Certificates and Declarations

Classifications

  • ETIM 6:
    EC000453 - Cable tie tool
  • ETIM 7:
    EC000453 - Cable tie tool
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links