Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M183720000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M183720000

General Information

  • Extended Product Type:
    M183720000
  • Product ID:
    18372
  • EAN:
    8000126183726
  • Catalog Description:
    SPIRAL6X8 COLOURLESS 25 MT PACK
  • Long Description:
    Spiral Wrap, Transparent Polyethylene, Diameter 6mm, Width of Spiral 8mm, Bundle Diameter 5-56mm

Ordering

  • EAN:
    8000126183726
  • Country of Origin:
    Italy (IT)
  • Selling Unit of Measure:
    bag

Dimensions

  • Product Net Weight:
    0.015 g

Container Information

  • Package Level 1 Units:
    300 bag
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    220 mm
  • Package Level 1 Depth / Length:
    320 mm

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    Conduits
  • Product Name:
    Installation material

Certificates and Declarations

Classifications

  • ETIM 6:
    EC002604 - Cable bundle hose
  • ETIM 7:
    EC002604 - Cable bundle hose
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links