Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1910259A2103

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1910259A2103

General Information

  • Product ID:
    1910259A2103
  • ABB Type Designation:
    -
  • Catalog Description:
    INDUCT SMD 10UH FX 4.7A (
  • Long Description:
    INDUCT SMD 10UH FX 4.7A (

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85045020
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    INDUCT SMD 10UH FX 4.7A (
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    INDUCT SMD 10UH FX 4.7A (
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links