Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1910310A036864

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1910310A036864

General Information

  • Product ID:
    1910310A036864
  • ABB Type Designation:
    -
  • Catalog Description:
    CRYSTAL,3.6864MHZ,SURF MT
  • Long Description:
    CRYSTAL,3.6864MHZ,SURF MT

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    CRYSTAL,3.6864MHZ,SURF MT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    CRYSTAL,3.6864MHZ,SURF MT
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 00: 3.6864 MHz SMD crystal oscillator; oscillator mode:
    Note 00: fundamental; series resistance: 200 ohms; calibration
    Note 00: tolerance: +/- 30PPM; operating temperature: -20 to +70
    Note 00: deg C; calibration tolerance over temperature: +/- 50PPM;
    Note 00: drive level: 100uW; capacitance: 7.0 pF; load capacit-
    Note 00: ance: 18 pF; aging: +/- 5PPM/year; storage temperature:
    Note 00: -40 to +90 deg C; length: .425"; width: .187"; height:
    Note 00: .157".
    Note 20: Added per: EN659-TB800-447, on: 12/4/96, by: T. Hicks.
    Note 20: OEM Fox HC49SD 3.6864MHz added per: DC NV97-008, on:
    Note 20: 2/7/97, by: T. Hicks.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links