Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1910574A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1910574A2

General Information

  • Product ID:
    1910574A2
  • ABB Type Designation:
    -
  • Catalog Description:
    Timekeeper Snaphat,2.8V, Lithium,32.768K

Categories

Show All...

Additional Information

  • ABB Product Family:
    Harmony rack HW
  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    Malaysia (MY)
  • Customs Tariff Number:
    8504409540
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 lb
  • Invoice Description:
    Timekeeper Snaphat,2.8V, Lithium,32.768K
  • License Type:
    ValueUnavailable
  • Made To Order:
    No
  • Maximum Order Quantity:
    0 EA
  • Minimum Order Quantity:
    1 EA
  • Number of Batteries:
    0
  • Number of Channels:
    0
  • Number of Processors:
    ValueUnavailable
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 lb
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Software Function:
    ValueUnavailable
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Wickliffe, Ohio, United States
  • Version:
    ValueUnavailable
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links