Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1941399A20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1941399A20

General Information

  • Product ID:
    1941399A20
  • ABB Type Designation:
    -
  • Catalog Description:
    AMP 2-320565-1 TERM LUG AMP 2-320565-1
  • Long Description:
    AMP 2-320565-1 TERM LUG AMP 2-320565-1

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    AMP 2-320565-1 TERM LUG AMP 2-320565-1
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    AMP 2-320565-1 TERM LUG AMP 2-32056
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    COMP DATA DESCRIPTION
    TERMINAL LUG, WIRE SIZE: 16-14 AWG, STUD SIZE: 8,
    MAXIMUM INSUL-
    ATION DIAMETER : .170", INSULATION COLOR: BLUE,
    INSULATION TYPE:
    NYLON OR VINYL, TERMINAL LUG DIMENSIONS: OVERALL
    LENGTH=.844", END
    TO CENTER OF STUD HOLE=.469", END OF INSULATION TO
    CENTER OF STUD
    HOLE:.312", TERMINAL DIAMETER:.344", HOLE
    DIAMETER:.173", TERM-
    INAL TO BE CSA RECOGNIZED.
    COMP DATA APLLICATION NOTES
    STRIP LENGTH (IN.) - 7/32 TO 1/4
    HAND CRIMPING TOOL - AMP 47387 OR 59824-1
    MACHINE APPLICATOR/DIE NO. - AMP 567200-1/59827-1
    PULL TEST - SEE INSPECTORS HANDBOOK TABLE 1.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links