Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1945805A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1945805A2

General Information

  • Product ID:
    1945805A2
  • ABB Type Designation:
    IC,LIN.COMP,LM311
  • Catalog Description:
    ST IC  LINEAR COMP LM3111N
  • Long Description:
    IC,LIN.COMP,LM311

Additional Information

  • ABB Type Designation:
    IC,LIN.COMP,LM311
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    ST IC  LINEAR COMP LM3111N
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 00: LM311 VOLTAGE COMPARATOR, VOS: 7.5 MV MAX, IOS: 50NA
    Note 00: MAX, IBIAS:
    Note 00: 250NA MAX, AVOL: 40V/MV MIN, RESPONCE TIME: 200NS TYP,
    Note 00: SATURETION
    Note 00: VOLTAGE: 1.5V MAX, STROBE ON CURRENT: 3.0MA TYP, OUTPUT
    Note 00: LEAKAGE
    Note 00: CURRENT: 50NA MAX, INPUT VOLTGAE RANGE: -14.5 TO 13.0 V,
    Note 00: POSITIVE
    Note 00: SUPPLY CURRENT: 7.5MA MAX, NEGATIVE SUPPLY CURRENT:
    Note 00: 5.0MA MAX,
    Note 00: 8-PIN PLASTIC DIP PACKAGE.
    Note 06: EACH DEVICE SHALL BE SUBJECTED TO BURN-IN SCREENING IN
    Note 06: ACCORDANCE
    Note 06: WITH MIL-STD-883, METHOD 1015, TEST CONDITION A (STEADY
    Note 06: STATE,
    Note 06: REVERSE BIAS) FOR 160 HRS STANDARD (72 HOURS MIN) AT
    Note 06: +125 DEG.C.
    Note 06: 100% FINAL ELECTRICAL TESTS; DC PARAMETRIC TESTS AT +25
    Note 06: DEG C
    Note 06: PER DEVICE SPECIFICATION.
    Note 06: SCREENING ACCEPTANCE CRITERIA; THE PERCENT DEFECTIVE
    Note 06: ALLOWABLE
    Note 06: (PDA) FOR EACH LOT SUBMITTED TO SCREENING SHALL NOT
    Note 06: EXCEED 10%.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links