Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1945820A10500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1945820A10500

General Information

  • Product ID:
    1945820A10500
  • ABB Type Designation:
    1945820A10500
  • Catalog Description:
    Fuse,Miniature,50mA,RAD.1
  • Long Description:
    Fuse,Miniature,50mA,RAD.1

Additional Information

  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853610-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Fuses
  • Customs Tariff Number:
    85361000

Dimensions

  • Product Net Depth / Length:
    25.4 mm
  • Product Net Height:
    50.8 mm
  • Product Net Width:
    76.2 mm
  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links