Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1945990A1510

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1945990A1510

General Information

  • Product ID:
    1945990A1510
  • ABB Type Designation:
    -
  • Catalog Description:
    CAP,CER,RDL,1.0000UF
  • Long Description:
    CAP,CER,RDL,1.0000UF

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    CAP,CER,RDL,1.0000UF
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    CAP,CER,RDL,1.0000UF
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 00: 1,000,000 PFD CAPACITOR = 1UF, CERAMIC, WVDC: 50V,
    Note 00: TEMPERATURE RANGE -55 TO +125 DEG.C.
    Note 00: TOLERANCE: +/- 10%, TYP BODY
    Note 00: DIMENSIONS:.300"W * .300"H * .100"T,
    Note 00: LEAD LENGTH: 1.250" MIN, LEAD DIAMETER:.025" NOM,
    Note 00: LEAD SPACING: .200" TYP, TEMPERATURE COEFFICIENT: X7R
    Note 06: RECEIVING INSP INSTR
    Note 06: INSPECT PER QII (GEN) REC 003
    Note 06: INSURE LEADS ARE FORMED AND COMPLY
    Note 06: WITH COMP LEAD SPACING REQUIREMENTS.
    Note 06: WLE 14 NOV 1991
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links