Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1946447A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1946447A1

General Information

  • Product ID:
    1946447A1
  • ABB Type Designation:
    -
  • Catalog Description:
    DIODE, SIG, 100V,1N914B
  • Long Description:
    DIODE, SIG, 100V,1N914B

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    Korea, Republic Of (KR)
  • Customs Tariff Number:
    8541100070
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    DIODE, SIG, 100V,1N914B
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    DIODE, SIG, 100V,1N914B
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 00: 1N914B HIGH SPEED SILICON DIODE, STORAGE TEMPERATURE:
    Note 00: -65 TO +200
    Note 00: DEG.C., OPERATING TEMPERATURE: -65 TO +175 DEG.C., PD:
    Note 00: 250 MILLI-
    Note 00: WATTS MAX, BV: 100V MIN @ IR=100UA, IR: 25NA MAX @
    Note 00: VR=20V, 50UA
    Note 00: MAX @ VR=20V TA=150 DEG.C., VF: .62V MIN TO .72V MAX @
    Note 00: IF=5MA,
    Note 00: 1.0V MAX @ IF=100MA, TRR: 4.0NS MAX @ IF=10MA VR=6.0V,
    Note 00: CT: 4.0PF
    Note 00: MAX @ VR=0V F=1MHZ, DERATE LINEARILY ABOVE 25 DEG.C.:
    Note 00: 1.67 MILLI-
    Note 00: WATTS/DEG.C. TO 175 DEG.C., CASE DIMENSIONS: .300" LONG
    Note 00: * .105"
    Note 00: DIAMETER, LEAD DIMENSIONS: 1.000" LONG * .020" DIAMETER,
    Note 00: CATHODE
    Note 00: END INDICATED BY A BAND. *** SEE APPLICATION SCREEN ***
    Note 00: *********************************************************
    Note 00: **** REVISION FREEZE: DO NOT REVISE WITH P S & L
    Note 00: REVIEW *********
    Note 00: **** PER BCCO. INSTRUCTION
    Note 00: 0455-50-06. *********
    Note 00: *********************************************************
    Note 06: EACH DEVICE SHALL BE SUBJECTED TO TEMPERATURE CYCLING IN
    Note 06: ACCORDANCE
    Note 06: WITH MIL-STD-202, METHOD 107, EXCEPT THE TEMPERATURE
    Note 06: SHALL RANGE
    Note 06: FROM -55 DEG. C. TO +125 DEG. C. FOR 10 CYCLES.
    Note 06: 100% FINAL ELECTRICAL; FORWARD VOLTAGE AND REVERSE
    Note 06: CURRENT AT
    Note 06: +25 DEG. C. PER DEVICE SPECIFICATION.
    Note 06: SCREENING ACCEPTANCE CRITERIA; THE PERCENT DEFECTIVE
    Note 06: ALLOWABLE
    Note 06: (PDA) FOR EACH LOT SUBMITTED TO SCREENING SHALL NOT
    Note 06: EXCEED 10%.
    Note 14: COMP DATA APPL NOTES
    Note 14: *********************************************************
    Note 14: **** REVISION FREEZE: DO NOT REVISE WITH P S & L
    Note 14: REVIEW *********
    Note 14: **** PER BCCO. INSTRUCTION
    Note 14: 0455-50-06. *********
    Note 14: *********************************************************
    Note 14: COMP DATA HISTORY
    Note 14: DC #93-420 - ADDED ITT SEMICONDUCTOR 1N914B TO AVL.
    Note 14: ALTERNATE SOURCE
    Note 14: REQUESTED.
    Note 20: DC #93-420 - ADDED ITT SEMICONDUCTOR 1N914B TO AVL.
    Note 20: ALTERNATE SOURCE
    Note 20: REQUESTED.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links