Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1947402A94153

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1947402A94153

General Information

  • Product ID:
    1947402A94153
  • ABB Type Designation:
    -
  • Catalog Description:
    CAP, ELECT, AL, RDL, 1500UF
  • Long Description:
    CAP, ELECT, AL, RDL, 1500UF

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    CAP, ELECT, AL, RDL, 1500UF
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    CAP, ELECT, AL, RDL, 1500UF
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 14: COMP DATA APPL NOTES
    Note 14: INSPECT ALL CAPACITORS PRIOR TO ASSEMBLY OR SHIPMENT AS
    Note 14: REPLACEMENT
    Note 14: PARTS TO ENGINEERING STANDARD A16790E.
    Note 14: MANUFACTURER SHELF LIFE(YEARS)
    Note 14: SPRAGUE 10
    Note 14: SANGAMO 5
    Note 14: CORNELL-DUBLIER 2
    Note 14: NICHICON 5
    Note 14: MALLORY 2
    Note 14: MEPCO 2
    Note 14: ILLINOIS CAPACITOR 2
    Note 14: PANASONIC 2
    Note 14: TECATE 2
    Note 14: SURGE 2
    Note 14: GENERAL ELECTRIC 2
    Note 14: NIC COMPONENT 2
    Note 14: STM 2
    Note 14: MARCOM 2
    Note 14: UNITED CHEMI-CON 2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links