Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1948110A68

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1948110A68

General Information

  • Product ID:
    1948110A68
  • ABB Type Designation:
    -
  • Catalog Description:
    SOCKET,PLCC,68PIN
  • Long Description:
    SOCKET,PLCC,68PIN

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    SOCKET,PLCC,68PIN
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    SOCKET,PLCC,68PIN
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 14: COMP DATA APPL NOTES
    Note 14: NOTE: ADDITIONAL VENDORS MUST MEET BOTH THE MAX OUTSIDE
    Note 14: DIMENSIONS
    Note 14: LISTED ON THE DESCRIPTION SCREEN AND BE ABLE TO
    Note 14: INCORPORATE UNDER
    Note 14: COMP DATA HISTORY
    Note 14: THE SOCKET CAPACITORS SUCH AS BCCO P/N 1948275AXXXXX.
    Note 14: DC #93-392 - ADDED METHODE 213-068-401 TO AVL. ALTERNATE
    Note 14: SOURCE.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links