Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1948222A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1948222A2

General Information

  • Product ID:
    1948222A2
  • ABB Type Designation:
    MEMBRANE KYBD
  • Catalog Description:
    MEMBRANE KYBD
  • Long Description:
    MEMBRANE KYBD

Additional Information

  • ABB Type Designation:
    MEMBRANE KYBD
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    MEMBRANE KYBD
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Note 06: RECEIVING INSP INSTR
    Note 06: INSPECT PER QII (GEN) REC 003
    Note 06: WINDOW TO BE CLEAR AND FREE FROM
    Note 06: SCRATCHES AND IMPERDECTIONS.WINDOW
    Note 06: TO BE "NON-GLARE"TYPE--REFER TO SAMPLE
    Note 06: IN RECEIVING INSPECTION.
    Note 06: "ANY QUESTIONS PERTAINING TO THE
    Note 06: TECHNICAL NOTATIONS ON THIS DRAWING,
    Note 06: CONTACT THE NEW PRODUCT INTRODUCTION
    Note 06: DEPT."
    Note 06: VCC 8/21/87
    Note 06: TEST 100% OF LOT PER SI 9203B89. REV B.
    Note 06: WLE 04/28/88
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links