Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1948373A16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1948373A16

General Information

  • Product ID:
    1948373A16
  • ABB Type Designation:
    -
  • Catalog Description:
    SOCKET IC 16P
  • Long Description:
    SOCKET,16 PIN,DUAL LEAF

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8536694040
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    SOCKET IC 16P
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    SOCKET,16 PIN,DUAL LEAF
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links