Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1948433A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1948433A1

General Information

  • Product ID:
    1948433A1
  • ABB Type Designation:
    POWER SUPPLY,SWITCHING
  • Catalog Description:
    POWER SUPPLY,SWITCHING
  • Long Description:
    POWER SUPPLY,SWITCHING

Additional Information

  • ABB Type Designation:
    POWER SUPPLY,SWITCHING
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.499 kg
  • Invoice Description:
    POWER SUPPLY,SWITCHING
  • Made To Order:
    No
  • Medium Description:
    POWER SUPPLY,SWITCHING
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links