Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1948506C8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1948506C8

General Information

  • Product ID:
    1948506C8
  • ABB Type Designation:
    1948506C8
  • Catalog Description:
    DC Bus Bar
  • Long Description:
    used in MPS III and MPS IV systems

Additional Information

  • Medium Description:
    used in MPS III and MPS IV systems
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853690-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Other apparatus
  • Customs Tariff Number:
    85369085

Dimensions

  • Product Net Depth / Length:
    121.92 mm
  • Product Net Height:
    1879.6 mm
  • Product Net Width:
    121.92 mm
  • Product Net Weight:
    0 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links