Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1949032A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1949032A1

General Information

  • Product ID:
    1949032A1
  • ABB Type Designation:
    -
  • Catalog Description:
    TERM BLOCK,SLOTTED RAIL
  • Long Description:
    0000

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    TERM BLOCK,SLOTTED RAIL
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Main Type:
    TERM BLOCK,SLOTTED RAIL
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    COMP DATA DESCRIPTION
    SLOTTED STEEL RAIL, 35MM * 7.5MM, MAX SHORT CIRCUIT
    CURRENT: 1.92
    KA.
    COMP DATA HISTORY
    ADDED: 26-AUG-92, BY: J.C.CONRAD, FOR: SYSTEM ENG PART
    CONSOLIDATION
    /STANDARDIZATION.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links