Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1949239A2001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1949239A2001

General Information

  • Product ID:
    1949239A2001
  • ABB Type Designation:
    -
  • Catalog Description:
    FUSE,2A,250VAC
  • Long Description:
    FUSE,2A,250VAC

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 lb
  • Invoice Description:
    FUSE,2A,250VAC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    FUSE,2A,250VAC
  • Product Net Weight:
    0 lb
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    COMP DATA DESCRIPTION
    FUSE, 2A, 250VAC, MAX TOTAL CLEARING IE2T: 125V 50A -
    0.200, 125V
    1000A - 0.200, 125V 10000A - 0.200, 250V 35A & 50A -
    0.200, COLD
    RESISTANCE: 0.15 OHMS, TIME-CURRENT CHARACTERISTICS:
    CARRY 100%
    OF RATING FOR 4 HRS MIN, OPEN AT 200% OF RATING IN 10
    SEC MAX,
    AC INTERRUPTING: 50A @ 250V, 10KA @ 125V, VDC: 450, DC
    INTER-
    RUPTING: 300 TO 5900A, UL APPROVED, CSA CERTIFIED, BODY
    DIMENSIONS:
    .350" WIDE * .345" HIGH * .184" THICK, RADIAL LEADED (PC
    MOINTED),
    LEAD DIMENSIONS: .750" LONG * .015" DIAMETER, LEAD
    SPACING: .200".
    COMP DATA HISTORY
    ADDED: 27-JAN-94, FOR: IEPAS20/IEPAF20, BY: M.MARTONCHIK
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links