Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1949396A1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1949396A1

General Information

  • Product ID:
    1949396A1
  • ABB Type Designation:
    -
  • Catalog Description:
    ADPTR,MOD,DB25F TO RJ45
  • Long Description:
    ADPTR,MOD,DB25F TO RJ45

Additional Information

  • ABB Type Designation:
    -
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    ADPTR,MOD,DB25F TO RJ45
  • Made To Order:
    No
  • Medium Description:
    ADPTR,MOD,DB25F TO RJ45
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    ADPTR,MOD,DB25F TO RJ45
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links