Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1949926A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

1949926A2

General Information

  • Product ID:
    1949926A2
  • ABB Type Designation:
    1949926A2
  • Catalog Description:
    2-Pin Terminal Block for Horizontal Base
  • Long Description:
    TB3 2-Pin Terminal Blcok for Field Power Wiring of Horizontal Bases, AWG #30-12

Additional Information

  • Medium Description:
    TB3 2-Pin Terminal Blcok for Field Power Wiring of Horizontal Bases, AWG #30-12
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853669-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Lamp-holders, plugs and sockets :-- Other
  • Customs Tariff Number:
    85366940

Dimensions

  • Product Net Depth / Length:
    32258 mm
  • Product Net Height:
    129032 mm
  • Product Net Width:
    129032 mm
  • Product Net Weight:
    0.1 kg

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links