You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: EH04-20N

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EH04-20N

General Information

  • Extended Product Type:
    EH04-20N
  • Product ID:
    1SAE901901M1020
  • Catalog Description:
    EH04-20N Auxiliary Contact
  • Long Description:
    The EH04 are auxiliary contact blocks which can be used in combination with all the new ESB..N and EN..N installation contactors.
    These devices are available in 2 different contact configurations and no tool is needed for their assembling.

Ordering

  • Minimum Order Quantity:
    6 piece
  • Customs Tariff Number:
    85369010

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Height:
    85 mm
  • Product Net Weight:
    0.04 kg

Technical

  • Rated Operational Voltage:
    Auxiliary Circuit 500 V AC
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 4 kV
  • Rated Insulation Voltage (Ui):
    500 V
  • Number of Poles:
    2
  • Degree of Protection:
    IP20
  • Tightening Torque:
    Auxiliary Circuit 0.9 N·m
  • Wire Stripping Length:
    Auxiliary Circuit, Top Terminals (1x 1.5) 7 mm
    Auxiliary Circuit, Top Terminals (1x 2.5 ... 4) 17 mm
    Auxiliary Circuit, Top Terminals (2x 1.5) 17 mm
    Auxiliary Circuit, Bottom Terminals (1x 1.5) 7 mm
    Auxiliary Circuit, Bottom Terminals (1x 2.5 ... 4) 9 mm
    Auxiliary Circuit, Bottom Terminals (2x 1.5) 9 mm
  • Recommended Screw Driver:
    Auxiliary Circuit Pozidriv 1
  • Standards:
    IEC/EN 60947-5-1
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    2
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    0
  • Product Name:
    Auxiliary Contact
  • Suitable For:
    ESB16..N
    ESB20..N
    ESB25..N
    ESB40..N
    ESB63..N
    EN20..N
    EN25..N
    EN40..N
    ESB100..N
  • Suitable for Product Class:
    Installation Contactors

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V AC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 18-12 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 8 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit 6 A
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 15g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    92.5 mm
  • Package Level 1 Depth / Length:
    115.5 mm
  • Package Level 1 Height:
    77 mm
  • Package Level 1 Gross Weight:
    0.34 kg
  • Package Level 1 EAN:
    4013614528026
  • Package Level 1 Units:
    6 piece

Classifications

  • Object Classification Code:
    K
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links