You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PDR31.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

PDR31.0

General Information

  • Extended Product Type:
    PDR31.0
  • Product ID:
    1SAJ243000R0001
  • EAN:
    4013614499647
  • Catalog Description:
    PDR31.0 PROFIBUS Termination Unit For usage with SMK3.0
  • Long Description:
    The PDR31.0 is an active bus termination, which is necessary to ensure stable communication in Profibus DP networks. The PDP32.0 ProfibusDP communication module itself cannot act as an active termination.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    PDR31.0

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    59 mm
  • Product Net Height:
    64 mm
  • Product Net Weight:
    0.03 kg

Technical

  • Connecting Capacity:
    1x 0.2-2.5 mm²
  • Mounting Type:
    UMC100.3/Single Mounting
  • Mounting on DIN Rail:
    With Single Mounting KIt
  • Power Loss:
    Approximately 0.5 W
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    IEC/EN 61131-2
  • Suitable For:
    UMC100
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.5 N·m
    Control Circuit 0.5 N·m
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 28-12 AWG
    Rigid 1x 28-12 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SVD981004
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Depth / Length:
    26 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    4013614499647

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links