Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MRP31.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

MRP31.0

General Information

  • Extended Product Type:
    MRP31.0
  • Product ID:
    1SAJ251000R0001
  • EAN:
    4013614496981
  • Catalog Description:
    MRP31.0 Modbus RTU Interface
  • Long Description:
    The MRP31.0 device allows the connection of the Universal Motor Controller UMC100.3 to a Modbus RTU network. It can be mounted directly onto the UMC100.3 or on the SMK3.0 mounting kit.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    MRP31.0

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    64 mm
  • Product Net Weight:
    39 g

Technical

  • Connecting Capacity:
    1x 0.2-2.5 mm²
  • Mounting Type:
    UMC100.3/Single Mounting
  • Mounting on DIN Rail:
    With Single Mounting KIt
  • Power Loss:
    Approximately 0.6 W
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    CAN/CSA C22.2 No.61010-1
    CAN/CSA C22.2 No.61010-2-201
    IEC/EN 61131-2
    UL 61010-1
    UL 61010-2-201
  • Suitable For:
    UMC100.3
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.5 N·m
    Control Circuit 0.5 N·m
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 28-12 AWG
    Rigid 1x 28-12 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SVD981073
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    112 mm
  • Package Level 1 Depth / Length:
    26 mm
  • Package Level 1 Height:
    67 mm
  • Package Level 1 Gross Weight:
    45 g
  • Package Level 1 EAN:
    4013614496981

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds