Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MTQ22-FBP.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

MTQ22-FBP.0

General Information

  • Extended Product Type:
    MTQ22-FBP.0
  • Product ID:
    1SAJ260000R0100
  • EAN:
    4013614480317
  • Catalog Description:
    MTQ22-FBP.0 ModbusTCP Interface for 4 devices
  • Long Description:
    The MTQ22-FBP.0 Ethernet communication module supports the Modbus TCP network protocol and allowes the connection of up to 4 UMC100.3 motor controllers. Can be mounted to DIN rail.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    Ethernet Communication Interfaces

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    96 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.172 kg

Technical

  • Mounting Position:
    Any
  • Mounting Type:
    DIN-Rail
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Pollution Degree:
    3
  • Power Loss:
    Approximately 3.5 W
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    CAN/CSA C22.2 No.142
    IEC/EN 61131-2
    UL 508
  • Suitable For:
    UMC100

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SVD981043
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    45 mm
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Gross Weight:
    0.175 kg
  • Package Level 1 EAN:
    4013614480317

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds