Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PNU32.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PNU32.0

General Information

  • Extended Product Type:
    PNU32.0
  • Product ID:
    1SAJ263000R0100
  • EAN:
    4053546049817
  • Catalog Description:
    PNU32.0 Profinet Interface
  • Long Description:
    PNU32.0 Profinet Interface PNU32.0 is a Profinet IO communication module with S2 system redundancy support. Additionally, ModbusTCP support for remote access via asset monitoring is also included.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    PNU32.0

Popular Downloads

Dimensions

  • Product Net Width:
    42.5 mm
  • Product Net Depth / Length:
    93.3 mm
  • Product Net Height:
    64 mm
  • Product Net Weight:
    0.109 kg

Technical

  • Mounting Type:
    UMC100.3/Single Mounting
  • Mounting on DIN Rail:
    With Single Mounting KIt
  • Power Loss:
    Approximately 2.2 W
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    UMC100.3

Environmental

  • Degree of Protection:
    IP20
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    68 mm
  • Package Level 1 Depth / Length:
    49 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.129 kg
  • Package Level 1 EAN:
    4053546049817

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds