You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UMCPAN-CAB.150

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

UMCPAN-CAB.150

General Information

  • Extended Product Type:
    UMCPAN-CAB.150
  • Product ID:
    1SAJ510004R0002
  • EAN:
    4013614499623
  • Catalog Description:
    UMCPAN-CAB.150 Control Panel Connection Cable 1.5 m
  • Long Description:
    The UMCPAN-CAB is a control panel cable and a mounting kit for use in drawer applications. It connects the panel, which is mounted on the drawer front with the UMC100.3 inside of the drawer. This cable is 1.5 m long.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290
  • Product Main Type:
    UMCPAN-CAB

Popular Downloads

Dimensions

  • Product Net Width:
    7.7 mm
  • Product Net Depth / Length:
    1510 mm
  • Product Net Height:
    0.006 mm
  • Product Net Weight:
    0.088 kg

Technical

  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    UMC100-PAN
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.6 ... 1 N·m
    Control Circuit 0.6 ... 1 N·m

Environmental

  • Degree of Protection:
    IP54
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Height:
    63 mm
  • Package Level 1 Gross Weight:
    0.088 kg
  • Package Level 1 EAN:
    4013614499623

Classifications

  • eClass:
    V11.0 : 27370806
  • ETIM 6:
    EC002614 - Operator panel for Motor management device
  • ETIM 7:
    EC002614 - Operator panel for Motor management device
  • ETIM 8:
    EC002614 - Operator panel for Motor management device
  • ETIM 9:
    EC002614 - Operator panel for Motor management device
  • IDEA Granular Category Code (IGCC):
    4660 >> Electrical extension cable
  • Object Classification Code:
    X
  • UNSPSC:
    39121440
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links