Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UMC100.3 UC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

UMC100.3 UC

General Information

  • Extended Product Type:
    UMC100.3 UC
  • Product ID:
    1SAJ530000R1100
  • EAN:
    4013614496929
  • Catalog Description:
    UMC100.3 UC, Supply 110-240 V AC/DC, 6DI, 4 DO, PTC input
  • Long Description:
    The intelligent motor controller UMC100.3 DC uses a 110...240 V AC/DC supply and is suitable to protect against overload. It can be connected to a variety of communication networks and has a wide range of additional parameters to maximize motor protection.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • Product Main Type:
    UMC100.3 UC

Popular Downloads

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Depth / Length:
    107 mm
  • Product Net Height:
    106 mm
  • Product Net Weight:
    315 g

Technical

  • Connecting Capacity:
    1x 0.2-2.5 mm²
  • Minimum Mounting Distance:
    0 mm
  • Mounting Position:
    1 ... 6
  • Number of Poles:
    3
  • Pollution Degree:
    3
  • Power Loss:
    Approximately 3.5 W
  • Rated Control Supply Voltage (Us):
    110 ... 240 V AC/DC
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 4 kV
  • Rated Operational Current (Ie):
    63 A
  • Rated Operational Voltage:
    Main Circuit 690 V AC
    Main Circuit 1000 V AC
  • Recommended Screw Driver:
    Pozidriv 1
  • Setting Range:
    0.24 ... 63 A
  • Standards:
    CAN/CSA C22.2 No.60947-1
    CAN/CSA C22.2 No.60947-4-1
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    IEC/EN 60947-8
    UL 508
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.5 N·m
    Control Circuit 0.5 N·m
  • Trip Class:
    class 5E
    class 10E
    class 20E
    class 30E
    class 40E
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 28-12 AWG
  • Maximum Operating Voltage UL/CSA:
    Auxiliary Circuit 230 V AC/DC
    Main Circuit 600 V AC
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 8 in·lb
    Control Circuit 8 in·lb

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -25 ... +70 °C
  • Degree of Protection:
    IP20
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    15g / 1 shock / 11 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    4g, 2 ... 100 Hz
  • RoHS Information:
    1SVD981038-0001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Depth / Length:
    122 mm
  • Package Level 1 Height:
    117 mm
  • Package Level 1 Gross Weight:
    325 g
  • Package Level 1 EAN:
    4013614496929

Classifications

  • eClass:
    V11.0 : 27370804
  • E-Number (Finland):
    3709069
  • ETIM 6:
    EC002572 - Motor management device
  • ETIM 7:
    EC002572 - Motor management device
  • ETIM 8:
    EC002572 - Motor management device
  • ETIM 9:
    EC002572 - Motor management device
  • Object Classification Code:
    B
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds