You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UMC100-PAN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

UMC100-PAN

General Information

  • Extended Product Type:
    UMC100-PAN
  • Product ID:
    1SAJ590000R0103
  • EAN:
    4013614496950
  • Catalog Description:
    UMC100-PAN LCD Panel with USB Interface Replaces 1SAJ590000R0102
  • Long Description:
    UMC100-PAN is a LCD Panel with USB Interface for connection to a PC. It can be directly mounted onto the UMC100.3 motor controller. Or it also can be mounted at the front of a drawer and connected to the UMC100.3 via the UMC100-CAB.xx0.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Product Main Type:
    UMC100-PAN

Popular Downloads

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Depth / Length:
    17 mm
  • Product Net Height:
    67 mm
  • Product Net Weight:
    0.047 kg

Technical

  • Mounting Type:
    UMC100.3/Door Mounted
  • Power Loss:
    Approximately 0.3 W
  • Standards:
    CAN/CSA C22.2 No.60947-1
    CAN/CSA C22.2 No.60947-4-1
    IEC/EN 61000-6-2
    IEC/EN 61000-6-4
    UL 60947-1
    UL 60947-4-1A
  • Suitable For:
    UMC100

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +55 °C
  • Degree of Protection:
    IP52
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Information:
    1SVD981047
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    84 mm
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Height:
    62 mm
  • Package Level 1 Gross Weight:
    0.047 kg
  • Package Level 1 EAN:
    4013614496950

Classifications

  • eClass:
    V11.0 : 27370806
  • E-Number (Finland):
    3709071
  • ETIM 6:
    EC002614 - Operator panel for Motor management device
  • ETIM 7:
    EC002614 - Operator panel for Motor management device
  • ETIM 8:
    EC002614 - Operator panel for Motor management device
  • ETIM 9:
    EC002614 - Operator panel for Motor management device
  • IDEA Granular Category Code (IGCC):
    6675 >> Liquid crystal display LCD panels or monitors
  • Object Classification Code:
    P
  • UNSPSC:
    43211902
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links