Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AI111.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

AI111.0

General Information

  • Extended Product Type:
    AI111.0
  • Product ID:
    1SAJ613000R0101
  • EAN:
    4013614496967
  • Catalog Description:
    AI111.0 Analog Input-Module for UMC100.3 3 inputs PT100, PT100, KTY83, KTY84, NTC
  • Long Description:
    AI111.0 AI111.0 Analog Input-Module for UMC100, 3 inputs PT100, PT100, KTY83, KTY84, NTC, Supply 24 V DC. Two analogue extension modules can be connected at the same time.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    AI1

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Depth / Length:
    102 mm
  • Product Net Height:
    78 mm
  • Product Net Weight:
    0.116 kg

Technical

  • Connecting Capacity:
    1x 0.75-2.5 mm²
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Power Loss:
    Approximately 1 W
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    CAN/CSA C22.2 No.61010-1
    CAN/CSA C22.2 No.61010-2-201
    IEC/EN 61131-2
    UL 61010-1
    UL 61010-2-201
  • Sub-Function:
    RTD
    NTC
    0/4 - 20 mA
  • Suitable For:
    UMC100.3
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 0.22 N·m
    Control Circuit 0.6 ... 0.8 N·m
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 18-14 AWG
    Flexible 1x 18-14 AWG
    Rigid 1x 20-12 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SVD981046
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    22.5 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Gross Weight:
    0.37 kg
  • Package Level 1 EAN:
    4013614496967

Classifications

  • eClass:
    V11.0 : 27370805
  • E-Number (Finland):
    3709074
  • ETIM 6:
    EC002613 - Extension module for motor management device
  • ETIM 7:
    EC002613 - Extension module for motor management device
  • ETIM 8:
    EC002613 - Extension module for motor management device
  • ETIM 9:
    EC002613 - Extension module for motor management device
  • Object Classification Code:
    B
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds