Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IOIO-CAB.030

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

IOIO-CAB.030

General Information

  • Extended Product Type:
    IOIO-CAB.030
  • Product ID:
    1SAJ692000R0001
  • EAN:
    4013614404238
  • Catalog Description:
    IOIO-CAB.030 Connection Cable IO Module - IO Module
  • Long Description:
    IOIO-CAB.030 Connection Cable to connect one IO Module to one other IO Module, e.g. DX111-FBP.0 to VI150-FBP.0. The cable wires are twisted and unshielded.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290
  • Product Main Type:
    UMC100 I/Os

Popular Downloads

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Depth / Length:
    310 mm
  • Product Net Height:
    0.019 mm
  • Product Net Weight:
    0.008 kg

Technical

  • Connecting Capacity:
    1x 0.75-1.5 mm²
  • Mounting Type:
    DIN-Rail with Adapter
  • Mounting on DIN Rail:
    No
  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    DX111-FBP.0
    DX122-FBP.0
    AI111.0
    VI150-FBP.0
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Control Circuit 0.5 N·m
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 18-16 AWG
    Rigid 1x 18-16 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SAA981017-2401
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    22.5 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    78 mm
  • Package Level 1 Gross Weight:
    0.008 kg
  • Package Level 1 EAN:
    4013614404238

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds