Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UTP22-FBP.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

UTP22-FBP.0

General Information

  • Extended Product Type:
    UTP22-FBP.0
  • Product ID:
    1SAJ924013R0001
  • EAN:
    4013614393426
  • Catalog Description:
    USB Interface for Profibus Networks
  • Long Description:
    The UTP22-FBP allows to configure and monitor multiple UMC100.3 devices connected to a PROFIBUS network from a service laptop via FIM software.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Product Main Type:
    UTP22-FBP.0

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    0.03 mm
  • Product Net Weight:
    261 g

Technical

  • Mounting on DIN Rail:
    No
  • Power Loss:
    Approximately 1.3 W
  • Recommended Screw Driver:
    Pozidriv 1
  • Standards:
    EN 55022
    EN 55024
    IEC/EN 61326-1
  • Suitable For:
    PDP32.0
    FIM UMC EDITION
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Screw Terminals

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SVD981036-0001
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    5 mm
  • Package Level 1 Depth / Length:
    14.5 mm
  • Package Level 1 Height:
    12.5 mm
  • Package Level 1 Gross Weight:
    0.261 kg
  • Package Level 1 EAN:
    4013614393426

Classifications

  • eClass:
    V11.0 : 27242608
  • E-Number (Sweden):
    4517293
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds