Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ETHTB-FBP.4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ETHTB-FBP.4

General Information

  • Extended Product Type:
    ETHTB-FBP.4
  • Product ID:
    1SAJ929200R0001
  • EAN:
    4016779906463
  • Catalog Description:
    ETHTB-FBP.4 Terminal blocks, 4pcs for Ethernet interfaces and UMC100.3
  • Long Description:
    Additional terminal blocks for PNQ22 or MTQ22 data connection to UMC100. 4 pieces per package. (spare parts)

Ordering

  • Minimum Order Quantity:
    4 piece
  • Customs Tariff Number:
    85369010
  • Product Main Type:
    Fieldbus Communication Interfaces

Popular Downloads

Dimensions

  • Product Net Width:
    23.3 mm
  • Product Net Depth / Length:
    46.3 mm
  • Product Net Height:
    8.3 mm
  • Product Net Weight:
    15 g

Technical

  • Connecting Capacity:
    1x 0.34 mm²
  • Mounting Type:
    DIN-Rail with Adapter
  • Mounting on DIN Rail:
    No
  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    CDP18.150
    CDP24.150
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Push-in Spring Terminals
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 22 AWG
    Rigid 1x 22 AWG

Environmental

  • Degree of Protection:
    IP20
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 4 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Depth / Length:
    130 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Gross Weight:
    60 g
  • Package Level 1 EAN:
    4013614540219

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds