Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SMK3-X2.10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

SMK3-X2.10

General Information

  • Extended Product Type:
    SMK3-X2.10
  • Product ID:
    1SAJ929610R0001
  • EAN:
    4013614496462
  • Catalog Description:
    SMK3-X2.10 Terminal blocks for supply of SMK3.0
  • Long Description:
    SMK3-X2.10 is a terminal block 2-pole for SMK3.0 power supply connection. Normally included in SMK3.0 package. (spare parts)

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39269097
  • Product Main Type:
    SMK3-X2.10

Popular Downloads

Dimensions

  • Product Net Width:
    8.7 mm
  • Product Net Depth / Length:
    18.6 mm
  • Product Net Height:
    11.1 mm
  • Product Net Weight:
    1.7 g

Technical

  • Connecting Capacity:
    1x 0.2-2.5 mm²
  • Mounting Type:
    Screw
  • Mounting on DIN Rail:
    No
  • Recommended Screw Driver:
    Pozidriv 1
  • Suitable For:
    SMK3.0
  • Suitable for Product Class:
    Universal Motor Controllers Accessories
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Control Circuit 0.6 ... 0.8 N·m
  • Wire Stripping Length:
    7 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    Flexible with Ferrule 1x 28-12 AWG
    Rigid 1x 28-12 AWG

Environmental

  • Degree of Protection:
    IP20
  • RoHS Information:
    1SAA981205-4401
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Depth / Length:
    24 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Gross Weight:
    17 g
  • Package Level 1 EAN:
    4013614540233

Classifications

  • eClass:
    V11.0 : 27242608
  • ETIM 6:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 7:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 8:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • ETIM 9:
    EC001604 - Fieldbus, decentr. periphery - communication module
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds