You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MC2C301ATWID-RAIL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MC2C301ATWID-RAIL

General Information

  • Extended Product Type:
    MC2C301ATWID-RAIL
  • Product ID:
    1SAL102084R9912
  • EAN:
    4013614548222
  • Catalog Description:
    MC2C301ATWID-RAIL Mini Contactor 51 ... 90 V DC - 3 NO - 0 NC - Screw Terminals
  • Long Description:
    The MC2C301ATWID-RAIL mini contactor is a dimension optimized 3 pole contactor with 1 NC auxiliary contact and screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. The product is suitable for wall or rail mounting.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    48 mm
  • Product Net Depth / Length:
    68 mm
  • Product Net Weight:
    0.25 kg

Technical

  • Number of Poles:
    3
  • Mini Contactor Type:
    Mini Contactor
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V AC
    Auxiliary Circuit 440 V DC
    Main Circuit 690 V AC
    Main Circuit 440 V DC
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
    Control Circuit DC
    Main Circuit 50 Hz
    Main Circuit 60 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    750 V
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    3
  • Rated Operational Current AC-1 (Ie):
    (690 V) 55 °C 20 A
    (690 V) 70 °C 16 A
    (230 V) 55 °C 20 A
    (230 V) 70 °C 16 A
    (400 V) 55 °C 20 A
    (400 V) 70 °C 16 A
    (500 V) 55 °C 20 A
    (500 V) 70 °C 16 A
  • Rated Operational Power AC-3 (Pe):
    (230 V) Three Phase 3 kW
    (400 V) Three Phase 5.5 kW
    (500 V) Three Phase 5.5 kW
    (690 V) Three Phase, NO 4 kW
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 96 A
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    0
  • Rated Operational Current AC-15 (Ie):
    (240 V) 6 A
    (400 V) 4 A
    (500 V) 2.5 A
    (690 V) 1.5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 5 A
    (48 V) 2.5 A
    (125 V) 0.55 A
    (250 V) 0.3 A
    (440 V) 0.15 A
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit 10 A
    Main Circuit 20 A
  • Rated Control Circuit Voltage (Uc):
    51 ... 90 V DC
  • Coil Operating Limits:
    (acc. to IEC 60947-4-1) for DC supply Uc Min. ... Uc Max. (at θ ≤ 55 °C)
  • Degree of Protection:
    Auxiliary Circuit Terminals IP20
    Control Circuit Terminals IP20
    Main Circuit Terminals IP20
  • Mechanical Durability:
    10000000 cycle
  • Minimum Switching Capacity:
    Auxiliary Circuit 17 V
    Auxiliary Circuit 5 mA
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-15) 360 cycles per hour
    (AC-3) 1200 cycles per hour
    (DC-1) 600 cycles per hour
    (DC-13) 360 cycles per hour
    (DC-3) 600 cycles per hour
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1x 0.75 ... 4 mm²
    Rigid 2x 0.75 ... 2.5 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1x 0.75 ... 4 mm²
    Rigid 2x 0.75 ... 2.5 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 0.75 ... 2.5 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Control Circuit 9 mm
    Main Circuit 9 mm
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.0 N·m
    Control Circuit 0.8 N·m
    Main Circuit 0.8 ... 1.0 N·m
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Power Loss:
    at Rated Operating Conditions AC-1 per Pole 0.7 W
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1
    UL 60947-5-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Full Load Amps Motor Use:
    (115 V AC) Single Phase 9.8 A
    (200 V AC) Three Phase 11 A
    (220 ... 240 V AC) Three Phase 9.6 A
    (230 V AC) Single Phase 12 A
    (440 ... 480 V AC) Three Phase 11 A
    (550 ... 600 V AC) Three Phase 11 A
  • Horsepower Rating UL/CSA:
    (115 V AC) Single Phase 0.5 Hp
    (200 V AC) Three Phase 3 Hp
    (220 ... 240 V AC) Three Phase 3 Hp
    (230 V AC) Single Phase 2 Hp
    (440 ... 480 V AC) Three Phase 7.5 Hp
    (550 ... 600 V AC) Three Phase 10 Hp
  • General Use Rating UL/CSA:
    (600 V AC) 20 A
  • Contact Rating UL/CSA:
    A600
    Q600
  • Connecting Capacity Main Circuit UL/CSA:
    Stranded 1/2x 18-12 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Stranded 1/2x 18-12 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
    Control Circuit 7 in·lb
    Main Circuit 7 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
    Storage -55 ... +80 °C
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    46 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    49 mm
  • Package Level 1 Gross Weight:
    0.255 kg
  • Package Level 1 EAN:
    4013614548222
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    243 mm
  • Package Level 2 Height:
    80 mm
  • Package Level 2 Depth / Length:
    106 mm
  • Package Level 2 Gross Weight:
    2.61 kg
  • Package Level 2 EAN:
    4013614548383

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • E-Number (Finland):
    3709545
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links