Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MSOX-30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MSOX-30

General Information

  • Extended Product Type:
    MSOX-30
  • Product ID:
    1SAM101924R0013
  • EAN:
    4013614405327
  • Catalog Description:
    MSOX-30 Driver Shaft
  • Long Description:
    MSOX-30 Driver shaft, turned for fixing of external operator, 6x6

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    16.2 mm
  • Product Net Depth / Length:
    36.3 mm
  • Product Net Weight:
    0.01 kg

Technical

  • Shaft Diameter:
    6x6 mm
  • Shaft Length:
    30 mm
  • Product Name:
    Driver Shaft
  • Suitable For:
    MS116
    MS132
    MO132
    MS325
    MO325
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Driver Shaft

Environmental

  • RoHS Status:
    No declaration needed

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    125 mm
  • Package Level 1 Depth / Length:
    8.7 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Gross Weight:
    0.012 kg
  • Package Level 1 EAN:
    4013614405327
  • Package Level 1 Units:
    1 piece
  • Package Level 2 Width:
    105 mm
  • Package Level 2 Depth / Length:
    90 mm
  • Package Level 2 Height:
    126 mm
  • Package Level 2 Gross Weight:
    0.61 kg
  • Package Level 2 EAN:
    4013614409844
  • Package Level 2 Units:
    50 piece

Classifications

  • Object Classification Code:
    X
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3705869
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds