Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MS132-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MS132-20

General Information

  • Extended Product Type:
    MS132-20
  • Product ID:
    1SAM350000R1013
  • EAN:
    4013614400131
  • Catalog Description:
    MS132-20 Manual Motor Starter
  • Long Description:
    The MS132-20 manual motor starter (also known as motor protection circuit breaker or manual motor protector) is a compact 45 mm width device with a rated operational current of Ie = 20.0 A. This device is used to manually switch on and off motors and to protect them reliably and without the need for a fuse from short-circuits, overload and phase failures. The manual motor starter offers a rated service short-circuit breaking capacity Ics = 100 kA at 400 VAC and trip class 10. Further features are the build-in disconnect function, temperature compensation, trip-free mechanism and a rotary handle with a clear switch position indication. The manual motor starter is suitable for three- and single-phase applications. The handle is lockable to protect against unauthorized changes. Auxiliary contacts, signaling contacts, undervoltage releases, shunt trips, 3-phase bus bars, power in-feed blocks are available as accessory.

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Manual Motor Starters
  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters

Accessories

Show accessory images
Identifier Qty Type Unit Of Measure Description
1SAM201901R1001
1 HKF1-11 piece HKF1-11 Salvamotori e relè termici
1SAM201901R1201
1 HKF1-11K piece HKF1-11K Salvamotori e relè termici
1SAM201901R1002
1 HKF1-20 piece HKF1-20 Salvamotori e relè termici
1SAM201901R1202
1 HKF1-20K piece HKF1-20K Salvamotori e relè termici
1SAM201901R1004
1 HKF1-01 piece HKF1-01 Salvamotori e relè termici
1SAM201901R1003
1 HKF1-10 piece HKF1-10 Salvamotori e relè termici
1SAM201902R1002
1 HK1-20 piece HK1-20 Salvamotori e relè termici
1SAM201902R1202
1 HK1-20K piece HK1-20K Salvamotori e relè termici
1SAM201902R1001
1 HK1-11 piece HK1-11 Salvamotori e relè termici
1SAM201902R1201
1 HK1-11K piece HK1-11K Salvamotori e relè termici
1SAM201902R1003
1 HK1-02 piece HK1-02 Salvamotori e relè termici
1SAM201902R1203
1 HK1-02K piece HK1-02K Salvamotori e relè termici
1SAM201902R1004
1 HK1-20L piece HK1-20L Salvamotori e relè termici
1SAM201902R1204
1 HK1-20LK piece HK1-20LK Salvamotori e relè termici
1SAM201903R1002
1 SK1-20 piece SK1-20 Salvamotori e relè termici
1SAM201903R1202
1 SK1-20K piece SK1-20K Salvamotori e relè termici
1SAM201903R1001
1 SK1-11 piece SK1-11 Salvamotori e relè termici
1SAM201903R1201
1 SK1-11K piece SK1-11K Salvamotori e relè termici
1SAM201903R1003
1 SK1-02 piece SK1-02 Salvamotori e relè termici
1SAM201903R1203
1 SK1-02K piece SK1-02K Salvamotori e relè termici
1SAM301901R1002
1 CK1-20 piece CK1-20 Salvamotori e relè termici
1SAM301901R1001
1 CK1-11 piece CK1-11 Salvamotori e relè termici
1SAM301901R1003
1 CK1-02 piece CK1-02 Salvamotori e relè termici
1SAM201910R1001
1 AA1-24 piece AA1-24 Salvamotori e relè termici
1SAM201910R1002
1 AA1-110 piece AA1-110 Salvamotori e relè termici
1SAM201910R1003
1 AA1-230 piece AA1-230 Salvamotori e relè termici
1SAM201910R1004
1 AA1-400 piece AA1-400 Salvamotori e relè termici
1SAM201904R1010
1 UA1-20 piece UA1-20 Undervoltage Release
1SAM201904R1001
1 UA1-24 piece UA1-24 Salvamotori e relè termici
1SAM201904R1002
1 UA1-48 piece UA1-48 Salvamotori e relè termici
1SAM201904R1003
1 UA1-60 piece UA1-60 Salvamotori e relè termici
1SAM201904R1004
1 UA1-110 piece UA1-110 Salvamotori e relè termici
1SAM201904R1008
1 UA1-208 piece UA1-208 Salvamotori e relè termici
1SAM201904R1005
1 UA1-230 piece UA1-230 Salvamotori e relè termici
1SAM201904R1006
1 UA1-400 piece UA1-400 Salvamotori e relè termici
1SAM201904R1007
UA1-415 1 piece UA1-415 Salvamotori e relè termici
1SAM201904R1009
UA1-575 1 piece UA1-575 Salvamotori e relè termici
1SAM201906R1102
PS1-2-0-65 1 piece PS1-2-0-65 Salvamotori e relè termici
1SAM201906R1112
PS1-2-1-65 1 piece PS1-2-1-65 Salvamotori e relè termici
1SAM201906R1122
1 PS1-2-2-65 piece PS1-2-2-65 Salvamotori e relè termici
1SAM201916R1103
1 PS1-3-0-100 piece PS1-3-0-100 Salvamotori e relè termici
1SAM201906R1103
1 PS1-3-0-65 piece PS1-3-0-65 Salvamotori e relè termici
1SAM201916R1113
1 PS1-3-1-100 piece PS1-3-1-100 Salvamotori e relè termici
1SAM201906R1113
1 PS1-3-1-65 piece PS1-3-1-65 Salvamotori e relè termici
1SAM201916R1123
1 PS1-3-2-100 piece PS1-3-2-100 Salvamotori e relè termici
1SAM201906R1123
1 PS1-3-2-65 piece PS1-3-2-65 Salvamotori e relè termici
1SAM201916R1104
1 PS1-4-0-100 piece PS1-4-0-100 Salvamotori e relè termici
1SAM201906R1104
1 PS1-4-0-65 piece PS1-4-0-65 Salvamotori e relè termici
1SAM201916R1114
1 PS1-4-1-100 piece PS1-4-1-100 Salvamotori e relè termici
1SAM201906R1114
1 PS1-4-1-65 piece PS1-4-1-65 Salvamotori e relè termici
1SAM201906R1124
1 PS1-4-2-65 piece PS1-4-2-65 Salvamotori e relè termici
1SAM201916R1105
1 PS1-5-0-100 piece PS1-5-0-100 Salvamotori e relè termici
1SAM201906R1105
1 PS1-5-0-65 piece PS1-5-0-65 Salvamotori e relè termici
1SAM201916R1115
1 PS1-5-1-100 piece PS1-5-1-100 Salvamotori e relè termici
1SAM201906R1115
1 PS1-5-1-65 piece PS1-5-1-65 Salvamotori e relè termici
1SAM201906R1125
1 PS1-5-2-65 piece PS1-5-2-65 Salvamotori e relè termici
1SAM201907R1101
1 S1-M1-25 piece S1-M1-25 Salvamotori e relè termici
1SAM201907R1102
1 S1-M2-25 piece S1-M2-25 Salvamotori e relè termici
1SAM201907R1103
1 S1-M3-25 piece S1-M3-25 Salvamotori e relè termici
1SAM201913R1103
1 S1-M3-35 piece S1-M3-35 Salvamotori e relè termici
1SAM201914R1002
1 S1-PB1-25 piece S1-PB1-25 Salvamotori e relè termici
1SAM201908R1001
1 BS1-3 piece BS1-3 Salvamotori e relè termici
1SAM201909R1001
1 FS116 piece FS116 Salvamotori e relè termici
1SAM201914R1001
1 PB1-1-32 piece PB1-1-32 Salvamotori e relè termici
GJF1101903R0002
SA2 1 piece SA2 - Terminals and Installation Material
1SAM201911R1012
IB132-F 1 piece IB132-F Salvamotori e relè termici
1SAM201911R1010
IB132-G 1 piece IB132-G Salvamotori e relè termici
1SAM201911R1011
IB132-Y 1 piece IB132-Y Salvamotori e relè termici
1SAM201912R1010
DMS132-G 1 piece DMS132-G Salvamotori e relè termici
1SAM201912R1011
DMS132-Y 1 piece DMS132-Y Salvamotori e relè termici
1SAM201909R1021
MSAH1 1 piece MSAH1 Salvamotori e relè termici
1SAM201920R1000
MSH-AR 1 piece MSH-AR Salvamotori e relè termici
1SAM201920R1011
MSHD-LTB 1 piece MSHD-LTB Salvamotori e relè termici
1SAM201920R1012
MSHD-LTY 1 piece MSHD-LTY Salvamotori e relè termici
1SAM101923R0002
MSMN 1 piece MSMN Salvamotori e relè termici
1SAM101923R0012
MSMNO 1 piece MSMNO Salvamotori e relè termici
1SAM101924R0013
MSOX-30 1 piece MSOX-30 Salvamotori e relè termici
1SAM101924R0003
MSOX-32 1 piece MSOX-32 Salvamotori e relè termici
1SCA101647R1001
OXS6X85 1 piece OXS6X85 Albero 6 mm per manovra rotativa, 85 mm
1SCA108043R1001
OXS6X105 1 piece OXS6X105 Albero 6 mm per manovra rotativa, 105 mm
1SCA101655R1001
OXS6X130 1 piece OXS6X130 Albero 6 mm per manovra rotativa, 130 mm
1SCA101659R1001
OXS6X180 1 piece OXS6X180 Albero 6 mm per manovra rotativa, 180 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    97.8 mm
  • Product Net Depth / Length:
    86.55 mm
  • Product Net Weight:
    0.31 kg

Technical

  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 100 kA
    (250 V DC) 3 Poles in Series 10 kA
    (400 V AC) 100 kA
    (440 V AC) 20 kA
    (500 V AC) 20 kA
    (690 V AC) 3 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (230 V AC) 100 kA
    (400 V AC) 100 kA
    (440 V AC) 20 kA
    (500 V AC) 20 kA
    (690 V AC) 3 kA
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    300 A
  • Setting Range:
    16 ... 20 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) Three Phase 7.5 kW
  • Rated Operational Voltage:
    Main Circuit 690 V AC
    Main Circuit 250 V DC
  • Rated Operational Current (Ie):
    20 A
  • Rated Operational Current AC-3 (Ie):
    20 A
  • Rated Operational Current DC-5 (Ie):
    20 A
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Power Loss:
    at Rated Operating Conditions per Pole 1.5 ... 2.3 W
  • Number of Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Main Circuit 20 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Electrical Durability:
    50000 cycle
  • Mechanical Durability:
    100000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 6 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 6 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 2.5 ... 6 mm²
    Rigid 1/2x 1 ... 2.5 mm²
    Rigid 1/2x 2.5 ... 6 mm²
  • Tightening Torque:
    Main Circuit 2 N·m
  • Wire Stripping Length:
    Main Circuit 10 mm
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting Position:
    Position 1 to 6
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Minimum Mounting Distance:
    Electrical Conductive Board, Horizontal - Up to 400 V 0 mm
    Electrical Conductive Board, Horizontal - Up to 690 V 1.5 mm
    Electrical Conductive Board, Vertical 75 mm
    Other Device Same Type, Horizontal 0 mm
    Other Device Same Type, Vertical 150 mm
  • Actuator Type:
    Rotary Handle
  • Contact Position Indication:
    ON / OFF / TRIP
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-2
    IEC/EN 60947-4-1
    UL 60947-1
    UL 60947-4-1
  • Remarks:
    UL508 Self-Protected Combination Motor Controller (Type E) in combination with feeder block S1-M3-xx

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    Manual Self-Protected Combination Controllers (Type E), (480Y / 277 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (480 V AC) 35 kA
    Any UL Listed Fuses or Circuit-Breakers, Group Installations (600 V AC) 35 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Motor Disconnect (600 V AC) 18 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (480 V AC) 30 kA
    Any UL Listed Fuses or Circuit-Breakers, Tap Conductor Protection in Group Installations (600 V AC) 18 kA
  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    20 A
  • Horsepower Rating UL/CSA:
    (200 V AC) Three Phase 5 Hp
    (208 V AC) Three Phase 5 Hp
    (220 ... 240 V AC) Three Phase 5 Hp
    (440 ... 480 V AC) Three Phase 10 Hp
    (550 ... 600 V AC) Three Phase 15 Hp
  • Full Load Amps Motor Use:
    (200 V AC) Three Phase 17.5 A
    (208 V AC) Three Phase 16.7 A
    (220 ... 240 V AC) Three Phase 15.2 A
    (440 ... 480 V AC) Three Phase 14 A
    (550 ... 600 V AC) Three Phase 17 A
  • Locked Rotor Amps:
    (200 V AC) Three Phase 105.8 A
    (208 V AC) Three Phase 102 A
    (220 ... 240 V AC) Three Phase 92 A
    (440 ... 480 V AC) Three Phase 81 A
    (550 ... 600 V AC) Three Phase 93 A
  • General Use Rating UL/CSA:
    (600 V AC) 20 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1/2x 16-8 AWG
    Stranded 1/2x 16-8 AWG
  • Tightening Torque UL/CSA:
    Main Circuit 18 in·lb

Environmental

  • Ambient Air Temperature:
    Around the Enclosure 0 ... +40 °C
    Operation -25 ... +70 °C
    Operation Compensated -25 ... +60 °C
    Storage -50 ... +80 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5g / 3 ... 150 Hz
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.325 kg
  • Package Level 1 EAN:
    4013614400131
  • Package Level 2 Units:
    carton 40 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Gross Weight:
    13.386 kg
  • Package Level 2 EAN:
    4013614409035

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000074 - Motor protective circuit-breaker
  • ETIM 5:
    EC000074 - Motor protective circuit-breaker
  • ETIM 6:
    EC000074 - Motor protection circuit-breaker
  • ETIM 7:
    EC000074 - Motor protection circuit-breaker
  • eClass:
    7.0 27370401
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4845 >> 3 Pole Motor Circuit Protector Circuit Breakers
  • E-Number (Sweden):
    3112128
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds