Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA495

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA495

General Information

  • Extended Product Type:
    KA495
  • Product ID:
    1SAM501901R1001
  • EAN:
    4013614266041
  • Catalog Description:
    KA495 Terminal Shroud
  • Long Description:
    KA495 Terminal shroud

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.018 kg

Technical

  • Product Name:
    Terminal Shroud
  • Suitable For:
    MS495
    MS496
    MS497
    MO495
    MO496
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Mechanical
  • Accessory Type:
    Terminal Shroud

Environmental

  • Ambient Air Temperature:
    Operation -20 ... +60 °C
    Storage -50 ... +80 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    235 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    400 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 Units:
    10 piece

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39121521
  • E-Number (Finland):
    3707922
  • E-Number (Sweden):
    3112396
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds