Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM554-TP-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM554-TP-ETH

General Information

  • Extended Product Type:
    PM554-TP-ETH
  • Product ID:
    1SAP120600R0071
  • ABB Type Designation:
    PM554-TP-ETH
  • EAN:
    4016779878739
  • Catalog Description:
    PM554-TP-ETH:AC500,Prog.Logic Controller
  • Long Description:
    PM554-TP-ETH:AC500,Prog.Logic Controller ,128kB,8DI/6DO-T,ETH,24VDC, 1xRS485,2xOption Slot

Where Used (as part of "kit")

Identifier Description Type
1SAP186200R0004
TA574-D-T-ETH:AC500,Starter Kit Kit

Additional Information

  • ABB Type Designation:
    PM554-TP-ETH
  • CN8:
    85371091
  • Controller Processing Time:
    0.00008 ms
  • Country of Origin:
    China (CN)
    Germany (DE)
  • Customs Tariff Number:
    85371091
  • EAN:
    4016779878739
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 7:
    EC000236 - PLC CPU-module
  • ETIM 8:
    EC000236 - PLC CPU-module
  • Gross Weight:
    0.44 kg
  • Input Voltage Type:
    DC
  • Invoice Description:
    PM554-TP-ETH:AC500,Prog.Logic Controller
  • Made To Order:
    No
  • Maximum Order Quantity:
    25 piece
  • Memory Size:
    142 kB
  • Memory Type User Data:
    RAM
  • Minimum Order Quantity:
    1 piece
  • Model Number:
    Compact
  • Number of Digital Configurable I/Os:
    0
  • Number of Digital Inputs:
    8
  • Number of Digital Outputs:
    6
  • Number of Hardware Interfaces:
    Industrial Ethernet 1
    Other 0
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Wireless 0
  • Order Multiple:
    1 piece
  • Product Main Type:
    PM554
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    74 mm
  • Product Net Height:
    135 mm
  • Product Net Length:
    74 mm
  • Product Net Weight:
    0.287 kg
  • Product Net Width:
    82 mm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1TNE968900R0110
    1SAP120600R0370
  • SCIP:
    225cdc8a-cd94-4b70-ab69-7d1d7230dddf Germany (DE)
  • Selling Unit of Measure:
    piece
  • Short Description:
    PM554-TP-ETH:AC500,Prog.Logic Controller
  • Stocked At (Warehouses):
    Menden, Germany
    Singapore, Singapore
    Hangzhou, China
  • Supply Voltage:
    24 … 24 V DC
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-07
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds