Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM554-RP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM554-RP

General Information

  • Extended Product Type:
    PM554-RP
  • Product ID:
    1SAP120700R0001
  • ABB Type Designation:
    PM554-RP
  • EAN:
    4016779878685
  • Catalog Description:
    PM554-RP:AC500,Prog.Logic Controller
  • Long Description:
    PM554-RP:AC500,Prog.Logic Controller ,128kB,8DI/6DO-R,24VDC, 1xRS485,2xOption Slot

Ordering

  • Country of Origin:
    China (CN)
    Germany (DE)
    Finland (FI)
  • CN8:
    85371091
  • Invoice Description:
    PM554-RP:AC500,Prog.Logic Controller
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.298 kg
  • Product Net Depth / Length:
    74 mm
  • Product Net Height:
    135 mm
  • Product Net Length:
    74 mm
  • Product Net Width:
    82 mm
  • Gross Weight:
    0.457 kg

Technical

  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    Other 0
    Parallel 0
    RS-232 0
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Wireless 0
  • Memory Size:
    142 kB
  • Memory Type User Data:
    RAM
  • Controller Processing Time:
    0.00008 ms
  • Number of Digital Inputs:
    8
  • Number of Digital Outputs:
    6
  • Number of Digital Configurable I/Os:
    0
  • Input Voltage Type:
    DC
  • Supply Voltage:
    20.4 … 28.8 V DC

Additional Information

  • Product Main Type:
    PM554
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-07
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • ETIM 8:
    EC000236 - PLC CPU-module
  • UNSPSC:
    32151705

Environmental

  • SCIP:
    48f186e8-2fd8-4ca7-a4de-f2ad17a8da94 Germany (DE)
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds