Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PM571-ETH-R01xx

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM571-ETH-R01xx

General Information

  • Extended Product Type:
    PM571-ETH-R01xx
  • Product ID:
    1SAP130100R0170
  • ABB Type Designation:
    PM571-ETH
  • EAN:
    4016779649315
  • Catalog Description:
    PM571-ETH:AC500,Prog.Logic Contr. 64kB
  • Long Description:
    PM571-ETH:AC500,Prog.Log.Controller 64kB 24VDC,ETHERNET,2xRS232/485,FBP SD-Card Slot,LCD Display

Additional Information

  • ABB Type Designation:
    PM571-ETH
  • ABS Certificate:
    1SAA960002-0106
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • Communication:
    Serial and Ethernet interfaces for communication and programming
  • Communication Interface:
    Serial/FBP/Ethernet
  • Communication Speed:
    Speed for 1000 instructions of Logic = 0.05 0.06 ms
    Speed for 1000 instructions of Word = 0.05 0.09 ms
    Speed for 1000 instructions of Floating-point = 0.5 0.70 ms
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • CS31-Bus:
    1
  • CSA Certificate:
    1SAA960000-1712
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • Customs Tariff Number:
    85389091
  • Data Sheet, Technical Information:
    2CDC125002B0207
  • Declaration of Conformity - CE:
    1SAD938504-0161
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • Display Type:
    LCD
  • DNV Certificate:
    1SAA960002-0306
  • EAN:
    4016779649315
  • eClass:
    27-24-22-07
  • Environmental Information:
    1SAA960007-2406
  • Fieldbus Interface Type:
    Ethernet TCP/IP
  • Frame Size:
    Undefined
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.2 kg
  • I/O Option:
    CPU with Local IO - on I/O-Bus
  • Instructions and Manuals:
    2CDC125080M0202
  • Invoice Description:
    PM571-ETH:AC500,Prog.Logic Contr. 64kB
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Number of Analog I/Os:
    160 AI, 160 AO local max. 10 extension modules
  • Maximum Number of Digital I/Os:
    320 DI, 240 DO/DC local max. 10 extension modules
  • Maximum Operating Altitude Permissible:
    2000 m
  • Memory Size User Data:
    28 kB
  • Memory Size User Program:
    64 kB
  • Memory Type User Data:
    Flash EPROM
  • Memory Type User Program:
    Flash EPROM, non-volatile RAM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Number of Display Lines:
    1
  • Number of Function Keys:
    8
  • Number of LEDs:
    3
  • Object Classification Code:
    K
  • Order Multiple:
    1 piece
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    PM571
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.15 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    PS501-PROG Control Builder Plus
  • Quote Only:
    No
  • Real-time Clock:
    Yes
  • Replacement Product ID (NEW):
    1SAP130100R0270
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • RoHS Information:
    1SAA960005-4410
  • RoHS Status:
    No declaration needed
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM571-ETH:AC500,Prog.Log.Controller 64kB
  • Stocked At (Warehouses):
    Singapore, Singapore
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds