Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: PM582

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

PM582

General Information

  • Extended Product Type:
    PM582
  • Product ID:
    1SAP140200R0201
  • ABB Type Designation:
    PM582
  • EAN:
    4016779837361
  • Catalog Description:
    PM582:AC500,Prog.Logic Controller 512kB
  • Long Description:
    PM582:AC500,Prog.Logic Controller 512kB 24VDC,2xRS232/485,FBP,SD-Card Slot LCD Display

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » CPUs

Additional Information

  • ABB Type Designation:
    PM582
  • ABS Certificate:
    1SAA960002-0106
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Communication Interface:
    Serial/FiedlBusPlug
  • Communication Speed:
    Speed for 1000 instructions of Logic = 0.05 0.05 ms
    Speed for 1000 instructions of Word = 0.05 0.06 ms
    Speed for 1000 instructions of Floating-point = 0.5 0.50 ms
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Data Sheet, Technical Information:
    2CDC125002B0207
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938504-0161
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • Display Type:
    LCD
  • EAN:
    4016779837361
  • Environmental Information:
    1SAA960007-2406
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.158 kg
  • I/O Option:
    CPU with Local IO - on I/O-Bus
  • Instructions and Manuals:
    2CDC125080M0202
  • Invoice Description:
    PM582:AC500,Prog.Logic Controller 512kB
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Number of Analog I/Os:
    160AI, 160AO Local, max. 10 expansion modules
  • Maximum Number of Digital I/Os:
    320DI, 240DO/DC Local, max. 10 expansion modules
  • Memory Size User Data:
    416 kB
  • Memory Size User Program:
    512 kB
  • Memory Type User Data:
    Flash EPROM
  • Memory Type User Program:
    Flash EPROM, non-volatile RAM, SD Card
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Display Lines:
    1
  • Number of Function Keys:
    8
  • Number of LEDs:
    3
  • Order Multiple:
    1 piece
  • Product Depth:
    72 mm
  • Product Main Type:
    PM582
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.134 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    Automation Builder
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • Real-time Clock:
    Yes
  • RoHS Date:
    1141
  • RoHS Information:
    1SAA960005-4410
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII, CS31 Master
  • Serial Port 2 Type:
    RS232 / RS485 configurable, Programing, Modbus Master or slave, ASCII
  • Short Description:
    PM582:AC500,Prog.Logic Controller 512kB
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1612
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds