Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM574-RS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM574-RS

General Information

  • Extended Product Type:
    CM574-RS
  • Product ID:
    1SAP170400R0201
  • ABB Type Designation:
    CM574-RS
  • EAN:
    4016779837170
  • Catalog Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • Long Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485 Free config. Serial Interface Module

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication modules

Where Used (as part of "kit")

Identifier Description Type
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Additional Information

  • ABB Type Designation:
    CM574-RS
  • ABS Certificate:
    1SAA960002-0106
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938506-0164
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • EAN:
    4016779837170
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Environmental Information:
    1SAA960007-2406
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.14 kg
  • Invoice Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CM574
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.095 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    PS501-PROG Control Builder Plus
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • RoHS Date:
    1201
  • RoHS Information:
    1SAA960002-4409
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    CM574-RS:AC500,Com.Module 2xRS-232/485
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-08
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds