Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM579-PNIO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM579-PNIO

General Information

  • Extended Product Type:
    CM579-PNIO
  • Product ID:
    1SAP170901R0101
  • ABB Type Designation:
    CM579-PNIO
  • EAN:
    4013614493614
  • Catalog Description:
    CM579-PNIO:AC500,Com.Module controller
  • Long Description:
    CM579-PNIO:AC500,Com.Module PROFINET IO RT Controller,2xRJ45, integrated switch

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication modules

Where Used (as part of "kit")

Identifier Description Type
1SAP182400R0002
TA515-CASE:AC500 Training case w. PM585-ETH Kit
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit
1SAP182900R0001
TA514-SAFETY: AC500-S Training Case Kit
1SAP187700R0001
TA5450-CASE:AC500 Training case PM5630-2ETH Kit

Additional Information

  • ABB Type Designation:
    CM579-PNIO
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • Declaration of Conformity - CE:
    1SAD938506-0164
  • EAN:
    4013614493614
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    0.133 kg
  • Invoice Description:
    CM579-PNIO:AC500,Com.Module controller
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    CM579-ETHCAT
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.1 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1SAP170901R0001
  • RoHS Information:
    1SAA960002-4409
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    CM579-PNIO:AC500,Com.Module PROFINET IO controller
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-08
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds