Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM579-ETHCAT_R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM579-ETHCAT_R0001

General Information

  • Extended Product Type:
    CM579-ETHCAT_R0001
  • Product ID:
    1SAP170902R0001
  • ABB Type Designation:
    CM579-ETHCAT
  • EAN:
    4016779661300
  • Catalog Description:
    CM579-ETHCAT:AC500,Com.Module ETHERCAT
  • Long Description:
    CM579-ETHCAT:AC500,Com.Module ETHERCAT 2xRJ45

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Communication modules

Additional Information

  • ABB Type Designation:
    CM579-ETHCAT
  • ABS Certificate:
    1SAA960002-0106
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Communication:
    EtherCAT
  • Communication Interface:
    RJ45
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Data Sheet, Technical Information:
    2CDC125002B0206
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938506-0164
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • EAN:
    4016779661300
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Environmental Information:
    1SAA960007-2406
  • Fieldbus Interface Type:
    EtherCAT
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.2 kg
  • Instructions and Manuals:
    2CDC125080M0202
  • Invoice Description:
    CM579-ETHCAT:AC500,Com.Module ETHERCAT
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of LEDs:
    5
  • Order Multiple:
    1 piece
  • Power Supply:
    24 V DC
  • Product Depth:
    40 mm
  • Product Main Type:
    CM579
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    135 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.15 kg
  • Product Net Width:
    28 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    PS501-PROG Control Builder Plus
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • Replacement Product ID (NEW):
    1SAP170902R0101
  • RoHS Date:
    1050
  • RoHS Information:
    1SAA960002-4409
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    EtherCAT
  • Serial Port 2 Type:
    EtherCAT
  • Short Description:
    CM579-ETHCAT:AC500,Com.Module ETHERCAT
  • Stocked At (Warehouses):
    CNYKAEXPU
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-08
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds