You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MC502

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

MC502

General Information

  • Extended Product Type:
    MC502
  • Product ID:
    1SAP180100R0001
  • ABB Type Designation:
    MC502
  • EAN:
    4016779649407
  • Catalog Description:
    MC502:AC500,SD Memory Card
  • Long Description:
    MC502:AC500,SD Memory Card.

Where Used (as part of "kit")

Identifier Description Type
1SAP182500R0001
TA513-ADV:AC500,Advanced democase ETHCPU Kit

Ordering

  • Country of Origin:
    Germany (DE)
    United States (US)
    Finland (FI)
  • CN8:
    85235110
  • Invoice Description:
    MC502:AC500,SD Memory Card
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.007 kg
  • Product Net Depth / Length:
    5 mm
  • Product Net Height:
    170 mm
  • Product Net Width:
    100 mm
  • Gross Weight:
    0.014 kg

Technical

  • Memory Size:
    2000000 kB
  • Memory Type User Data:
    Flash EPROM
  • Degree of Protection:
    IP20
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C

Additional Information

  • Product Main Type:
    MC502
  • Product Name:
    Distributed Automation PLCs

Classifications

  • eClass:
    27-24-22-92
  • ETIM 8:
    EC000192 - PLC memory card
  • UNSPSC:
    32151703

Environmental

  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links