Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TA512-BAS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA512-BAS

General Information

  • Extended Product Type:
    TA512-BAS
  • Product ID:
    1SAP182400R0001
  • ABB Type Designation:
    TA512-BAS
  • EAN:
    4013614482311
  • Catalog Description:
    TA512-BAS:AC500,Basic democase ETH CPU
  • Long Description:
    TA512-BAS:AC500,Basic democase ETH CPU

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » Accessories

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP140300R0271
PM583-ETH:AC500,Prog.Log.Controller 1MB 1 piece
1SAP180100R0001
MC502:AC500,SD Memory Card 1 piece
1SAP220500R0001
DC551-CS31:S500,Bus Module 8DI/16DC 1 piece
1SAP224200R0001
CI542-DP:S500,Bus-Mod.8DC/8DI/8DO 1 piece
1SAP535100R0001
CP635 Control Panel 7" TFT touch screen 1 piece

Additional Information

  • ABB Type Designation:
    TA512-BAS
  • CN8:
    90230080
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90230080
  • EAN:
    4013614482311
  • Gross Weight:
    7 kg
  • Invoice Description:
    TA512-BAS:AC500,Basic democase ETH CPU
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA512
  • Product Name:
    Distributed Automation PLC
  • Product Net Height:
    194 mm
  • Product Net Length:
    360 mm
  • Product Net Weight:
    6.8 kg
  • Product Net Width:
    304 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    TA512-BAS:AC500,Basic democase ETH CPU
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • UNSPSC:
    32151703
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds