Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TA574-D-T-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA574-D-T-ETH

General Information

  • Extended Product Type:
    TA574-D-T-ETH
  • Product ID:
    1SAP186200R0004
  • ABB Type Designation:
    TA574-D-T-ETH
  • EAN:
    4013614481246
  • Catalog Description:
    TA574-D-T-ETH:AC500,Starter Kit
  • Long Description:
    TA574-D-T-ETH:AC500,Starter Kit for Automation Builder with CPU PM554-TP-ETH, programming
    cable, digital input simulator, getting started instructions

Kit Contents

Identifier Description Qty Unit Of Measure
1SAP120600R0071
PM554-TP-ETH:AC500,Prog.Logic Controller 1 piece
1TNE968903R0203
TA571-SIM:AC500-eCo,Input simulator 1 piece
2CDN361177P0001
Carton for AC500-eCo starter kit (I) 1 piece
3ADR025039M0202
Getting Started Handbook AC500 Starter Kits TA574 1 piece
3AFE68294673
Panel mounting kit DCS-CP-P; ACS/H-CP-EXT Panel mounting Kit IP54 incl. 3m Cable RJ45 1 piece

Additional Information

  • ABB Type Designation:
    TA574-D-T-ETH
  • CN8:
    85371091
  • Country of Origin:
    China (CN)
    United States (US)
    Germany (DE)
  • Customs Tariff Number:
    85371091
  • EAN:
    4013614481246
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    1.4 kg
  • Invoice Description:
    TA574-D-T-ETH:AC500,Starter Kit
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    TA574
  • Product Name:
    Distributed Automation PLCs
  • Product Net Depth / Length:
    35 cm
  • Product Net Height:
    9 cm
  • Product Net Weight:
    1.2 kg
  • Product Net Width:
    22 cm
  • Product Type:
    PLC-AC500-eCo
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1TNE968903R0100
  • Selling Unit of Measure:
    piece
  • Short Description:
    TA574-D-T-ETH:AC500,Starter Kit
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Singapore, Singapore
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    27-24-22-92
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds