You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DC532-ROB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

DC532-ROB

General Information

  • Extended Product Type:
    DC532-ROB
  • Product ID:
    1SAP240100R7001
  • ABB Type Designation:
    DC532
  • EAN:
    4016779782708
  • Catalog Description:
    (DC532)
  • Long Description:
    DC532:S500,Digital I/O.Mod.16DI/16DC KBA DI:24VDC,DC:24VDC/0.5A,1/2-wire

Additional Information

  • ABB Type Designation:
    DC532
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • EAN:
    4016779782708
  • eClass:
    27-24-22-04
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.2 kg
  • Invoice Description:
    DC532:S500,Digital I/O.Mod.16DI/16DC KBA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Main Type:
    DC532
  • Product Name:
    Distributed Automation I/Os
  • Product Net Depth / Length:
    62 mm
  • Product Net Height:
    76 mm
  • Product Net Weight:
    0.14 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    DC532:S500,Digital I/O.Mod.16DI/16DC KBA
  • Stocked At (Warehouses):
    Menden, Germany
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links