Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AI531

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AI531

General Information

  • Extended Product Type:
    AI531
  • Product ID:
    1SAP250600R0001
  • ABB Type Designation:
    AI531
  • EAN:
    4016779667227
  • Catalog Description:
    AI531:S500,Analog Inp.Module 8AI,U/I/RTD
  • Long Description:
    AI531:S500,Analog Inp.Module 8AI,U/I/RTD Thermocoupler J,K,T,N,S,15bit+sign 24VDC,2/4-wire

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500 » S500 I/O modules

Additional Information

  • ABB Type Designation:
    AI531
  • ABS Certificate:
    1SAA960002-0106
  • Ambient Air Temperature:
    Operation 0 ... +60 °C
    Storage -40 ... +70 °C
  • Analog Inputs:
    8 channels, 0 ... 20mA, 4 ... 20mA, -20 … +20mA, 0 … 5V, 0 … 10V, -50 … +50mV, -500 … +500mV, -1 … +1V, -5 … +5V, -10 ... +10V, PT100, PT1000, NI1000, Cu50, 0 … 50kOhm, Strain Gauge, Thermocouple J, K, T, N, S and usable as DI, 15bit + sign
  • BV Certificate:
    1SAA960003-0204
  • CN8:
    85389091
  • CSA Certificate:
    1SAA960000-1712
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389091
  • DNV Certificate:
    1SAA960002-0306
  • Declaration of Conformity - C-Tick:
    1SAA960000-3302
  • Declaration of Conformity - CE:
    1SAD938504-0166
  • Declaration of Conformity - KCC:
    1SAA960001-4801
  • Degree of Protection:
    IP20
  • EAN:
    4016779667227
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / PLC input card analog
  • Environmental Information:
    1SAA960009-2405
  • GL Certificate:
    1SAA960004-0409
  • GOST Certificate:
    1SAA962000-2703
  • Gross Weight:
    0.151 kg
  • I/O Option:
    IO module with Onboard IO - 8AI
  • Invoice Description:
    AI531:S500,Analog Inp.Module 8AI,U/I/RTD
  • LR Certificate:
    1SAA960002-0506
  • Made To Order:
    No
  • Maximum Operating Altitude Permissible:
    2000 m
  • Minimum Order Quantity:
    1 piece
  • Mounting Position:
    Horizontal, Vertical possible with derating
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Order Multiple:
    1 piece
  • Power Supply:
    24 V DC
  • Primary Voltage:
    24 V DC
  • Product Depth:
    72 mm
  • Product Main Type:
    AI531
  • Product Name:
    Distributed Automation I/Os
  • Product Net Height:
    76 mm
  • Product Net Length:
    62 mm
  • Product Net Weight:
    0.127 kg
  • Product Net Width:
    67.5 mm
  • Product Type:
    PLC-AC500
  • Programming Software:
    AC500 Control Builder PS501-PROG
  • Quote Only:
    No
  • RINA Certificate:
    1SAA960003-0807
  • RMRS Certificate:
    1SAA960001-0706
  • RoHS Date:
    0269
  • RoHS Information:
    1SAA960006-4410
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Secondary Current:
    0.2 A
  • Selling Unit of Measure:
    piece
  • Serial Port 2 Type:
    I/O-Bus
  • Short Description:
    AI531:S500,Analog Inp.Module 8AI,U/I/RTD
  • Stocked At (Warehouses):
    Central Stock Europe
    SGIND002EXPU
    CNYKAEXPU
  • Supply Voltage:
    24 V DC
  • UL Certificate:
    1SAA960000-1612
  • UNSPSC:
    32151705
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • cUL Certificate:
    1SAA960000-1712
  • cULus Certificate:
    1SAA960000-1712
  • eClass:
    27-24-22-02
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds